Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Identification Systems
Print
Home>Products>New Products>Identification Systems

Find our Image Code Reader Solutions

Click to show / hide content block    Page Header
Show Page Header 

ICR845-2L FlexLens Image Code Reader 

Long-range Bar Code Scanning for Stationary and Moving Targets 

 
   Web Part Container
The long-range, fixed-mount, ICR845-2L FlexLens Image Code Reader is a vision-based omni-directional image code reader with exceptional reading and decoding performance. The ICR845-2L includes an adjustable C-mount lens and integrated lighting for reading stationary and fast-moving bar codes at long ranges. Different C-mount lens options are available for reading bar codes positioned 12 inches to 2 meters away from the image code reader. The large scanning distances enable the ICR845-2L to be mounted farther from the target, ensuring the image code reader doesn’t interfere with production lines. The ICR845-2L also offers a large field of view and depth of field, providing high read rates regardless of the target position. And, live image capture and analysis capabilities enable users to easily troubleshoot problems and improve productivity.
   Tab Section
Show 3 Tabs 
 

Benefits 

 
• Long reading distances up to 2 meters provide flexible mounting options to ensure the image reader doesn’t interfere with product on the conveyor
• Large reading area and depth of field provide high read rates, regardless of where the bar code is located on the object or conveyor
• Visualization of image and diagnostic data in the live image capture screen improves productivity and troubleshooting
• Stationary and rapid code identification, even with poorly printed and DPM (Direct Part Marking) codes
• Interchangeable, integrated lighting allows users to adjust lenses to accommodate applications requiring a wider field of view or longer reading distances 
• CLV Setup software through serial or Ethernet connection provides fast and easy configuration

Features 

 
• Adjustable C-mount lens
• Large field of view and depth of field
• Long reading ranges up to 2 meters
• Live image capture and archiving capabilities
• CLV Setup Software with Auto Setup and Quick Start
• On-board Ethernet TCP/IP

Applications 

 
• Postal, Courier/Express/Parcel, Logistics - identification of pallets and tote boxes with reading distances of 0.5 m to 2 m.
• Automotive - identification of metal parts, engines, car bodies and tires with reading distances of 140 mm to 2 m.
Button to start the search