|
|
|
|
|

Page Header
|
CLV650 and CLV640 bar code scanners add more flexibility to SICK’s CLV600 family of powerful, flexible and easy-to-use 1D bar code scanners. With a simple setup process, exceptional reading performance and flexible data handling capabilities, these compact scanners provide high-performance bar code reading capabilities for material handling, logistics, and food and beverage applications. The CLV650 and CLV640 include proprietary SMART (SICK’s Modular Advanced Recognition Technology) code reconstruction algorithms and high-performance microprocessors, enabling them to read damaged and dirty bar codes. The CLV650’s autofocus feature, distance measurement technology and expertly engineered optics give it a competitive advantage in applications where large depth of field (DOF) and space are at a premium. In addition, the CLV640 is a cost-effective option for reading high density codes and for providing increased DOF in applications requiring an external input to change the focus position. |
|
|
Features
CLV640
Integrated function keys, e.g., for starting auto-setup or evaluating reading quality
Large, adaptable depth of fields due to dynamic focus control
CAN (CSN and CANopen), Ethernet TCP/IP, Ethernet IP (for connection type "Ethernet") on board
Increased SMART code reconstruction
Highly flexible sorting and filter functions
Wide range of CAN-bus functionalities (CSN)
Configuration with SOPAS, the parameterisation tool for all new SICK products
Integrated LED bar graph
High scanning frequency of 1,200 Hz
Integrated web server for diagnostics and sending E-mails
Oscillating mirror version also available
CLV650
Extremely high depth of fields due to auto focus function in real time
Integrated function keys, e.g. for starting auto-setup or evaluating reading quality
CAN (CSN and CANopen), Ethernet TCP/IP, Ethernet IP (for connection type "Ethernet") on board
Increased SMART code reconstruction for precisely determining and decoding damaged, badly printed or half-covered bar codes
Highly flexible sorting and filter functions
Integrated web server for diagnostics and sending E-mails
Configuration with SOPAS, the parameterisation tool for all new SICK products
Integrated LED bar graph
The most compact scanner of its class
Ideal for handling and warehousing systems
Oscillating mirror version also available
Benefits
- High accuracy reading performance increases production efficiency and throughput
- Compact size enables mounting in tight spaces
- Easy-to-use SOPAS software reduces programming effort
- Remote troubleshooting through an embedded web page that provides statistical performance and diagnostic data
- Pushbutton operation provides for quick testing and troubleshooting.
Applications
- Material Handling/Warehousing and Distribution: accurately reads bar codes in applications where product is moved by conveying systems, easily accommodating applications with tight space restrictions and large depth of field. Also reads bar codes with high angle of tilt and integrates easily into existing Ethernet TCP/IP or Ethernet/IP networks.
- Automotive manufacturing: The CLV640 is a cost-effective solution for increasing the depth of field using an external input, reading bar codes on parts that have a high tilt angle, and interfacing easily into existing Ethernet/IP networks.
- Forklifts and gantry robots: the CLV650 autofocus and oscillating mirror adjust to large distances for applications requiring a large depth of field, such as on the front of a moving forklift
- High-density applications: the CLV642 bar code scanners can be used for reading challenging high-density bar codes with increased depth of field.
|
|