|
|
|
|
|

Page Header
|
SICK’s miniature line of bar code scanners are barely larger than a USB plug and can easily be installed where space is extremely limited. The CLV500 series is also easy to configure via its online tool and configuration bar codes. These mini bar code scanners boast excellent decoding performance, with a large depth-of-field that allows for flexibility in code size and target placement. This ultra-compact series is ideal for applications in the OEM and machine builder marketplace, such as packaging systems, circuit board processing, robotic inspection, etc. The CLV503 is ideal for slow moving applications – with a scanning frequency of 100 Hz. The CLV505 offers a high scanning frequency of 1,000 Hz. |
|
|
Features
- Extremely compact
- Fast and reliable decoding even on poorly printed or partly damaged codes
- Available in RS-232 version with flying leads and USB version
- Push-button trigger
- Discreet trigger input (flying lead variant only)
- Good read and no read outputs (flying lead variant only)
- CLV505 available in raster version
Benefits
- Miniature size ensures easy mechanical installation, saving time
- Fast and easy commissioning using configuration bar codes and online tool
- Excellent reading performance – even with poorly printed codes ensures high throughput
- Push-button trigger, onboard LED, and audible beep simplify setup and troubleshooting
Applications
OEM machine builders – packaging machines, specimen processing for hospitals and clinical laboratories, ticketing dispensing or scanning systems, labeling machines, semiconductor processing/testing, medical device manufacturing, pharmaceutical packaging, robotic inspection
|
|