Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > High Performance Sensors
Print
Home>Products>New Products>High Performance Sensors

Find OD Value products & solutions

Click to show / hide content block    Page Header
Show Page Header 

OD Value Optical Displacement Sensors  

Easy to use, accurate and economical 

 
   Web Part Container
The new OD Value family of Optical Displacement Sensors is the latest addition to SICK’s existing line of high accuracy measurement solutions. Similar to our other optical displacement sensors, the OD Value provides high accuracy performance at a very competitive price with a variety of interface capabilities. The OD Value also has an easy-to-read bar graph display for fast installation and maintenance. The OD Value is an ideal solution for OEMs who need to be cost competitive in their overall machine design but not sacrifice any performance. The line is versatile due to the many sensing ranges and offers the choice of four different output styles. The OD Value line utilizes state-of-the-art CMOS receiver technology that allows measurement of targets regardless of color or reflectivity…from bright shiny objects to dark remission objects all with high accuracy in a stand-alone sensor.
   Tab Section
Show 3 Tabs 
 

Benefits 

 
  • Easy to set up menu with high visibility bar graph display allows for fast installation and maintenance
  • CMOS technology accurately measures target distances regardless of color for all applications
  • High impact, IP 67-rated housing handles tough environments, for more reliable performance

Features 

OD Value Optical Displacement Sensors  
  • CMOS – a superior technology that allows measurement of targets regardless of color or reflectivity
  • High accuracy, reliability and user-friendliness for short measurement ranges
  • Easy-to-read bar graph display
  • Pinpoint detection of the smallest height and distance differences
  • Four different output styles
  • IP 67 housing
  •  

Applications 

 
  • Steel processing: reliable double-sheet detection
  • Automotive industry: inspecting the quality of safety-relevant components
  • Electronics industry: precise positioning of e-components and e-cards
  • Packaging industry:  rapid and precise checking of vacuums
  • Wood/stone processing: measuring the profiles of boards or final inspection of tiles
  • Button to start the search