|
|
|
|
|

Page Header
|
The new series of AT20 Line Array Sensors are the only line array sensors available that have diffuse mode, making them ideal for harsh environments where dirt and dust can interfere with retro-reflective sensors. These sensors are designed for both edge detection/positioning in web guide applications and for diameter measurement of targets on flat surfaces. The AT20’s industry-leading resolution and simple setup are ideal for glue-bead diameter applications and web guide applications in the printing and packaging markets. The AT20E Line Array Sensor is a cost-effective, compact solution specifically designed for edge detection applications. Unlike other solutions that are highly susceptible to contamination, the AT20E features a compact housing that can be mounted over the web so contamination is reduced and less downtime is required for maintenance. |
|
|
Benefits
- Diffuse mode is unaffected by harsh environmental factors, helps reduce downtime and labor costs while improving quality control
- High ambient light immunity ensures reliable operation
- Visible LED light spot enables easly adjustment
- Industry-leading resolution ensures greater accuracy
Features
AT20 Line Array Sensors
- Scanning contrast line sensor (no reflector required)
- Diffuse mode is unaffected by harsh environmental factors
- Very high repeat accuracy: 50 µm
- Compact metal housing
- Accurate measurement of “edges” or “diameters”
- Long measurement range of up to 30 mm
- Visible white line of light for simple installation
- Easy adjustment
Applications
- Print and paper industry: web guidance
- Packaging: automated glue applications, double sheet detection, gap detection
- Metal industry: double sheet detection
- Electronics: positioning e-cards
- Logistics: fine positioning in one dimension
- Detecting ejection of small parts
|
|