Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Encoders
Print
Home>Products>New Products>Encoders

Product Finder

Click to show / hide content block    Page Header
Show Page Header 

SEK90/SEK160/SEK260 

New hollow shaft motor feedback systems offer increased performance 

 
   Web Part Container
The SEK90, SEK160, and SEK260 are single turn, large bore through hollow shaft encoders offer a design without any bearings and have a low profile for direct drive applications. There is no need for referencing position at start up as the SEK90/160 are integrated with a HIPERFACE® output. HIPERFACE (High Performance Interface) is proprietary to SICK. It is the world’s leading communication interface between the drive and the motor and has been incorporated in a majority of drive systems. The combined incremental and absolute signals from the HIPERFACE platform offers the benefits of both encoder types in a simple, eight wire system.
   Tab Section
Show 3 Tabs 
 

Features 

 
  • Proprietary HIPERFACE® motor feedback system for large hollow shaft motors and torque motors
  • Easy setup and mounting
  • Bearingless design
  • Connected directly to the drive
  • Hollow shaft diameters from 30 to 50 mm (SEK90)
  • Hollow shaft diameters from 60 - 110 mm (SEK160)
  • Hollow shaft diameters from 120 - 210 mm (SEK260)
  • High resistance against shock and vibration
  • High axial and radial tolerances

Fields of applications 

 
  • Direct drives
  • :Axial motion applications, such as extrusion machines, molding machines, etc.
  • Revolving transfer machine, wood working machines
  • Ideal for motor manufacturers and machine builders

Benefits  

 
  • :HIPERFACE interface allows for simple integration
  • No bearings to wear out ensures durability
  • Low profile encoder size enables small and compact motor design
  • No elastic element, such as a belt, will be part of closed loop
  • High axial and radial tolerances and resistant against shocks
  • Quick and simple installation - no additional mounting tools needed 

 


Button to start the search