|
|
|
|
|

Page Header
|
The BCG EcoLine of wire draw encoders is ideal for precise length/distance measurement applications. It is an economical solution that includes a scalable analog output (4-20mA or 0-10V) that easily interfaces with control systems. With an easy-to-use pushbutton function, users can easily configure the unit for different lengths – simplifying setup and saving time. The BCG is enclosed in a thin, compact housing, making it ideal for applications with limited installation space. The BCG offers two versions of standalone MRA-F Wire Draw Mechanisms that, when combined with SICK’s existing encoder portfolio, give users advanced customization capabilities that far surpass any competitive products. The BCG provides precise measurements for automated guided vehicles, storage and conveying systems, presses, handling systems, medical applications and many other industries. |
|
|
Features
• Pushbutton teach function for a scalable analog output • Thin, compact housing with an IP 65 enclosure rating • Three lengths available: 1.25 m, 3 m and 5 m • Resolution range: 0.03-0.09 mm • Response time: 5 ms • LED status indication
Benefits
• Scalable analog output (4-20mA or 0-10V) that easily interfaces with control systems. • Easy-to-use pushbutton function that enables simple setup and installation, saving time • Thin, compact housing enables encoder to fit in applications with limited space
Application
• Mobile Vehicles/ AGVs – The BCG can be used to measure the fork’s height and the slope of an automated guided vehicle. It can also be used for precise and continuous position of a stacker’s fork in automated forklift applications. • Automotive Industry – Used for precise height measurement in lifting tables and platforms commonly used in the automotive industry. • Medical Industry – Used in CT/MRI machines for length measurement or in operating tables. • ASRS (Automated Storage and Retrieval Systems) – Provides accurate distance measurement in storage systems. • General Manufacturing – The BCG is suitable for many manufacturing needs and can be customized for distance measurement applications requiring an analog output.
|
|