Skip Navigation Linkssickusa.com > EN > Home > Products > New Products > Distance Sensors
Print
Home>Products>New Products>Distance Sensors

Find our UM30-2 products & solutions

Click to show / hide content block    Page Header
Show Page Header 

UM30-2 Ultrasonic Distance Measurement Sensors 

More features for increased production quality and efficiency 

 
   Web Part Container
The UM30-2 Ultrasonic Distance Measurement Sensors feature a new EasyTouch display and keypad that enables easier setup, configuration, and access to advanced problem solving features. The UM30-2 line has all the same ranges, outputs, and mounting options as the UM30-1, but now adds more measurement performance; a bright, easy-to-read and easy-to-use EasyTouch display and keypad; and is 25% shorter, providing more installation options. The sensors’ increased performance includes actual measurement enhancements and valuable advanced features that can be activated to solve common application problems. The sensors’ resolution has also been improved and now boasts 0.18 mm resolution throughout the entire measurement range of the UM30-2 family. The new EasyTouch display and keypad allow for easy setup and quick commissioning.
   Tab Section
Show 3 Tabs 
 

Benefits 

 
  • Housing length shortened by 25% for easier mounting in restricted spaces
  • EasyTouch display enables fast teach-in and programming
  • Measurement enhancements and new advanced features solve common application problems, no PC required
  • Improved resolution ensures greater accuracy
  • Features 

    UM30-2 
    • Precise background suppression
    • EasyTouch display
    • Shorter housing
    • 0.18 mm resolution
    • High switching accuracy through time-of-flight measurement
    • Independent of color, material and surface – even detects transparent foils and PET bottles
    • 100% reliability on extremely dark and/or extremely reflective surfaces
    • Immune to contamination, e.g., dust, dirt, vapors
    • Immune to ambient light and noise

     

    Applications 

     
    • Food and Beverage
      -Hopper level fill
      -Roll diameter
      -Loop control on labeling, shrink wrap, and film/foil machines
      -Clear bottle detection
    • Printing Industry / Tire Production
      -Loop control on web fed manufacturing lines.
      -Difficult black rubber not a challange for ultrasonics
    • Automotive/Traffic
      -Detection of cars at toll stations
      -Optically difficult harsh environment and targets (reflectivity, uneven surfaces, etc.)
    • Airport
      -Gate collision avoidance system
      -Ultrasonic sensors avoid collision between two independantly operating passenger jetways
    • Automotive
      -Window glass detection
      -Robot control on optically difficult surfaces
    • Electronics and Solar
      -Film detection
      -
      Clear objects and solar panel detection
    Button to start the search