Skip Navigation Linkssickusa.com > EN > Home > Public Relations > Press Releases
Print

New V180-2 Cylindrical Sensor provides an Economical Solution for Universal Applications  

 
Click to show / hide content block    Page Header
Show Page Header 
Hide Date 
Hide Subtitle 
Show Leadtext 

2010-04-29 

Minneapolis, Minn. - April 29, 2010   
Sensors are easy to align and install using an extremely bright red sender LED
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

SICK (www.sickusa.com), one of the world’s leading manufacturers of sensors, safety systems, machine vision, and automatic identification products for factory and logistics automation, today announced the launch of its new V180-2 cylindrical photoelectric sensor. The V180-2 provides an economical solution for universal applications, such as product detection and machine positioning in packaging, general manufacturing automation, material handling and warehousing systems. 

These new sensors are easily aligned and installed using the extremely bright red sender LED.  They also feature indication LEDs that are highly visible due to translucent housing material, allowing for 360° visibility.  Plus, the indication LEDs provide continuous signal strength information, offering quick and simple troubleshooting - providing cost savings both during installation and maintenance.

Additional features and benefits:

  • The sensor can handle fast processes where objects must be detected at high speeds due to its short 0.5 ms response time while increasing throughput.
  • V180-2 offers complementary light and dark operate outputs (selectable light or dark operate). The LEDs also indicate if the sensor is wired for light or dark operate.
  • The flat, smooth lens reduces the collection of dust and dirt for safe operation with minimized maintenance and cost.
  • The V180-2 proximity versions are designed to provide the longest sensing range in the standard sensor industry (available as 100 mm, 400 mm or 800 mm).
  • The reflex version has a polarization filter, offering first-class results at
    4 m in IP 67 environmental conditions.
  • The through-beam version has a range of 20 m, making it ideal for longer distances.
  • The V180-2 is offered in PNP and NPN versions with industry-standard 2 m cable and M12 connectivity.
Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

Contact

Tracie Manor
6900 W 110th St
Minneapolis, MN
55438 USA
Button to start the search