Skip Navigation LinksSICK USA > sickusa.com > Home > Public Relations > Press Releases
Print

SICK Launches New BCG EcoLine Wire Draw Encoders for Distance Measurement Applications 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2010-01-05 

Minneapolis, Minn. - January 5, 2010   
Analog output, compact housing and affordable price save time and money
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

SICK (www.sickusa.com), one of the world’s leading manufacturers of sensors, safety systems, machine vision, and automatic identification products for factory and logistics automation, today announced the launch of the BCG EcoLine Wire Draw Encoders. The BCG is an economical distance measurement solution with a scalable analog output (4-20mA or 0-10V) that easily interfaces with control systems. It includes a variety of easy-to-use features, including a pushbutton teach that allows users to configure the unit for different lengths – simplifying setup and saving time.

This BCG is enclosed in a thin, compact housing, making it ideal for applications with limited installation space. The BCG offers two versions of standalone MRA-F Wire Draw Mechanisms that, when combined with SICK’s existing encoder portfolio, give users advanced customization capabilities. Plus, its precise measurements are ideal for a variety of markets, including mobile vehicle, automotive, medical, ASRS and general manufacturing.

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
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
Tracie Manor
6900 W 110th St
Minneapolis, MN
55438 USA