The Lector620 offers intelligent setup and intuitive operation, including teach-in with auto-focus. This allows customers to mount the scanner at any distance from the code and automatically optimize settings for the best possible read. There is also no need to use a PC to set up the scanner - greatly reducing setup time. Multiple on-board interfaces, such as Ethernet TCP/IP, CAN, USB, and RS232 ensure flexible use.
It also comes in a compact, metal housing with an enclosure rating of either IP 65 or IP 67 for harsh conditions, including dusty and humid environments. Integrated illumination (red, blue, green) provides a solution for high or low contrast codes and a visual indication that the code has been read. The Lector620 series offers real-time decoding of all images, improving decoding performance and enabling fast detection and elimination of reading problems.
Applications include individual production control and traceability of components in the automotive, packaging, food and beverage, consumer goods, and pharmaceutical industries. Additional applications are counterfeit detection and identification of single components and PCBs.