Skip Navigation Linkssickusa.com > EN > Home > Public Relations > Press Releases
Print

SICK Launches Two New Laser Measurement System Sensors for Outdoor Anti-Collision and Indoor Profiling Applications 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2009-05-18 

Minneapolis, Minn. - May 18, 2009   
Non-contact sensors offer advanced filtering technology to eliminate false trips
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
SICK (www.sickusa.com), one of the world’s leading manufacturers of sensors, safety systems, machine vision, and automatic identification products for factory and logistics automation, today announced the new LMS100 and LMS111 series of non-safety rated laser measurement system sensors. The LMS111 Laser Measurement System is a non-contact sensor specifically designed for outdoor anti-collision environments. The LMS100 is designed for indoor profiling applications. Both sensors have advanced filtering technology to eliminate false trips in measurement applications.

These compact laser measurement sensors have adjustable mounting configurations and are rated IP 67, able to stand up to wet weather conditions. The LMS100 and LMS111 also offer extremely flexible software that is well suited for a variety of applications, including those in outdoor environments, material handling, robotics, and mobile vehicles. By using the free SICK SOPAS configuration tool, a user can configure the sensors with up to 10 detected fields, multiple I/O, and Boolean logic.

The LMS111 is ideal for container ports, retrofitting RMG and RTG type cranes for anti-collision applications. Applications for the LMS100 Laser Measurement System are in the material handling market.
Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

Contact

Tracie Manor
6900 W 110th St
Minneapolis, MN
55438 USA
Button to start the search