Skip Navigation Linkssickusa.com > EN > Home > Public Relations > Press Releases
Print

New Space-saving Photoelectric Sensors with Industry-Leading Background Suppression and IP 69K Rating 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2010-05-28 

Minneapolis, Minn. - May 28, 2010   
  MHTB15 and MHTB15V are ideal for wash down applications in packaging, food and beverage
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
SICK (www.sickusa.com), one of the world’s leading manufacturers of sensors, safety systems, machine vision, and automatic identification products for factory and logistics automation, today announced the MHTB15 and MHTB15V launch – the shortest length photoelectric sensors in a M18 cylindrical housing on the market. These sensors also include best-in-class SICK OES3 background suppression technology and IP69K rating for wash down applications.

The MHTB15 features a plastic housing, making it appropriate for standard automation applications, especially where space is a concern.  It is the shortest M18 sensor on the market. The sensor’s housing length measures 36.8 mm for the M12 connector version and 35.8 mm for the cable version.

The MHTB15V with its stainless steel housing is designed for the heavy wash down applications, often required in the food and beverage industry that use cleaning methods such as HPLV (High Pressure Low Volume), CIP (Clean-In-Place), and SIP (Sterilize-In-Place). It is the shortest stainless steel M18 sensor on the market with a 52.9 mm long housing with M12 connector.

Both sensors use a custom ASIC (application-specific integrated circuit) that incorporates OES3 technology to provide exceptional background suppression at an extended range of 300 mm. The OES3 chip contains proprietary technology that enables the sensors to ignore stray background reflections, detect multi-colored/shiny objects, and provide high immunity to ambient light, resulting in an increase in throughput. 

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

Contact

Tracie Manor
6900 W 110th St
Minneapolis, MN
55438 USA
Button to start the search