Skip Navigation Linkssick.co.uk > EN > Home > Press > Press releases
Print

SICK Enhanced Safety Camera Systems Enable Safer Working 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2010-02-03 

February 2010   
SICK continues to demonstrate its commitment to ensuring safer working, with the launch of its next generation V300 and V200 safety camera sensors, for machine guarding applications. The two new cameras enable engineers to comply with safety levels up to SIL 2 and PL d, in line with European safety directives IEC 61508, PL and EN ISO 13849.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
 

The V300 WS Extended and the V200 WS Extended have been designed to deliver longer range, greater ease-of-use, and quick and easy installation.

No bigger than a standard SLR camera, the solution limits the need for multiple lengths of light curtain, enabling a number of logistical advantages for end users, suppliers and machine builders.

The innovative non-contact safety system, based on image processing technology, can monitor protective areas of up to 2.25 m2 and a range of 2.12m. The size of the protective field doubles when two systems are operated in synchronous mode.

The safety sensor signals within 20 ms and stops machine movement when the monitored area is accessed during operation. The protective field can be easily adapted to the application during commissioning to guard different shapes, angles and intrusions such as cables and supports.

The solution can be quickly and easily mounted, using just two screws, and a single cable is required to provide electrical connectivity. Mounted in a corner, the sensor generates a field that reaches the reflector strip mounted opposite the device. The entire length and breadth of the reflector strip is monitored with a choice of resolutions including 20, 24 or 30mm.

The compact triangular housing of the safe camera system allows horizontal or vertical installation at locations where the sensor is protected against damage or misalignment from impact.

Simple programming of this innovative solution is carried out with intuitive single-button operation via a four-LED display. The LEDs indicate the status of the safe switching outputs, external device monitoring, the reset button and the teach-in button.  The assignment of the LEDs permits targeted corrective work, minimising time spent handling servicing activities. In addition, the LEDs provide virtualisation of reflector strip detection for each sector.

SICK UK safety specialist, Seb Strutt, commented: “The single-device concept of the V300 and V200 WS Extended, which features the transmitter and receiver in the same housing, makes it both easy-to-use and easy-to- install, enabling substantial savings in terms of both cost and time.”

The V200 WS Extended boasts the same performance data as the V300 WS Extended and is suitable for applications where the risk analysis indicates a lower protective requirement.

For more information on SICK’s PBS pressure sensors, please contact: Ann Attridge or Andrea Hornby on 01727 831121 or email ann.attridge@sick.co.uk or andrea.hornby@sick.co.uk.

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 03
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 04
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 05
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 06
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 07
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 08
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 09
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Click to show / hide content block    Content Block 10
Hide Content 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Please specify a contact

Contact

SICK (UK) LTD
Waldkirch House
39 Hedley Road
St Albans
Herts
AL1 5BN
Button to start the search