New labels can be taught-in remotely via a PLC or control panel during operation and on-sensor controls provide fine tuning, and the light / dark switching function enables rapid contrast switching.
The plastic housing allows easy mounting over the edge of the label strip, and is environmentally protected to IP65, to ensure long reliable sensor life under production conditions.
For more information on the SICK WFS sensor, please contact: Ann Attridge or Andrea Hornby on 01727 831121 or email ann.attridge@sick.co.uk or andrea.hornby@sick.co.uk.