Skip Navigation Linkssick.co.uk > EN > Home > Press > Press releases
Print

SICK Expands Pressure Sensor Portfolio 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

2010-02-08 

February 2010   
SICK has added a new pressure switch to its industrial instrumentation product offering. The new PBS combines the functionality of a pressure transducer, a pressure switch and display in a single cost-effective, easy-to-use package.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 
Darren Pratt, UK instrumentation product specialist, SICK, commented: “The PBS pressure switch is very easy-to-install, making it a plug-and-play solution. It also has the advanced functionality to integrate with modern plant supervisory control and data acquisition (SCADA) and network communications.

“The new PBS is exceptionally adaptable and lends itself to virtually any plant configuration, without compromising on cable position, visibility or leak integrity, making it ideal for retrofit, as well as new plant. Suitable for general, non-hygienic applications, it complements our new PHT hygienic pressure sensor, introduced in 2009.”

The new PBS is suitable for absolute, gauge and vacuum/compound pressure application requirements, with a wide choice of pressure ranges from 0 to 1 up to 0 to 600 bar. The robust construction includes a hermetically sealed welded stainless steel membrane over the sensing element, eliminating the requirement for leakage prone internal seals.

The PBS can be easily configured using three push-buttons and an integral LED display, or remotely from higher level fieldbus networks via IO link, available with some models. Configuration is rapid and intuitive, and doesn’t require extensive menu searching. The two digital switch NPN or PNP outputs are configurable for monitoring over or under pressure, and 0-10V or 4-20mA analogue pressure monitoring is also available.

The PBS housing and display have been specifically designed to be rotated and orientated up to 330˚ to ensure easy reading and configuration in virtually any plant situation. This allows installation without disturbing the cable loom, and reduces errors in reading the display, or when entering instructions.

SICK’s PBS boasts a wide choice of process connections eliminating the need for costly adaptors, with potential leakage points.  Electrical connection is via an industry standard M12, 4 or 5 pin stainless steel connector, providing sealing to IP67.

The PBS pressure switch is part of SICK’s growing range of Industrial instrumentation solutions including level, pressure, flow and temperature sensing.

Pratt concluded: “Our aim is to provide innovative instruments which reflect the quality and value associated with the SICK brand. The new PBS meets these high expectations providing customers with the reliability and ease of use necessary in a modern, lean production environment.”

For more information on SICK’s PBS pressure sensors, please contact: Ann Attridge or Andrea Hornby on 01727 831121 or email ann.attridge@sick.co.uk or Andrea.hornby@sick.co.uk.
Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
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
Please specify a contact

Contact

SICK (UK) LTD
Waldkirch House
39 Hedley Road
St Albans
Herts
AL1 5BN
Button to start the search