SICK has developed four versions of the new scanner to meet all market demands. The ‘Eco’ is the foundation model, while the ‘Standard’ device is deployed for rapid implementation of universal applications. The ‘High Speed’ model was developed for activity such as packaging and document handling and the ‘DPM’ is used for directly applied markings.
The LECTOR® is easy-to-use with parameterisation achieved at the push of a button, while the laser-based alignment assistance reduces training and installation time. The LED illumination also ensures quick analysis of the read-rate performance.
Using intelligent decoding algorithms, the new LECTOR® series offers real-time, reliable decoding of all images captured with a frequency of 60Hz, improving read-rates and through-put, as well timely detection and elimination of read problems.
The LECTOR®620 combines a compact size with a significant field of view, covering 43 x 67mm², a depth of field of 50mm and a 100mm reading distance.
There is a diverse range of IT integration opportunities including, Serial, Ethernert, PROFINET, PROFIBUS and CAN. Commissioning can be carried out without PC via auto setup.