Skip Navigation Linkssick.co.uk > EN > Home > Press > Press releases
Print

COMPACT SICK LASER PROTECTION IDEAL FOR BIG TASKS 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

Oct 2011 

Oct 2011   
SICK (UK) is launching the miniature TiM300 series laser scanner for a wide range of industrial automation, collision-protection and security duties where high performance detection must be combined with maximum reliability.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

Although the rugged, metal-housed sensor is only tennis-ball sized, the SICK TiM300 is based on the same time-of-flight infra-red scanning technology as SICK’s highly regarded LMS series of long range laser scanners. The TiM300 also has easy-to-use Zonal programming functionality via a USB port or on-sensor buttons, for accurate determination of protected areas.

The TiM300 has a range of up to four metres with a scanning angle of 270°, and can be configured for indication, warning and stopping fields. Its 2D scanning capability enables it to both protect and guide unmanned vehicles and overhead rail conveyors, even on curves. It will also provide presence detection, monitor pallets and load integrity in tight spaces and even guard displays where a discreet or hidden sensor is desirable.

As part of its advanced specification, the TiM300 is highly energy efficient; at only 3W, it uses half the power of comparable scanner sensors. This makes it ideal for battery powered and remote mounting where power drain must be controlled.

Tim Stokes, Product Manager says: “With the launch of this innovative miniature scanner, customers will be able to operate it in restricted areas where the size and cost of alternatives is prohibitive. This will open up a wide range of applications that were previously unavailable.”

For more information on the SICK TiM300 miniature laser scanner sensor, please contact: Ann Attridge or Andrea Hornby on 01727 831121 or email ann.attridge@sick.co.uk or andrea.hornby@sick.co.uk.

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02