Two ATEX certificated models are available, the SICK IP65 rated ICR840-2 ATEX reader for Zone 2 operation and, for Zone 1 operation, the iSCAN300 1D/2D reader which incorporates an ICR840-2 series reader in a bespoke Extronics ATEX II 2GD EEx d IIC T6 IP66 housing.
In both models, the ICR840-2 code readers deliver high reliability data reading to overcome weak contrasts, misaligned, dirty and poor markings, whether on labels, cartons or directly marked on the product.
The ICR840-2 ATEX Series extends 1D and 2D bar code data availability to Zone 1 and Zone 2 manufacturing processes such as paints, chemicals, pharmaceuticals, flammable gases and solvent processes, high dust and fine powder conditions. Identification, coding, traceability and other benefits can now be extended throughout these operations.
The choice of ICR840-2 ATEX Series models in either Zone 1 or Zone 2 formats includes long range, and high speed options with reading and decoding rates to 60 images a second. Popular 1D and 2D codes can be read in any orientation.
In addition, the image code readers can be easily selected to meet specific application needs, with side or front mounted reading windows, and the integrated controllable LED illumination ensures optimum reading even of curved objects.
Live picture output from the image code readers is available through a choice of interfaces or Ethernet to integrate the ICR840-2 ATEX series with your existing data environment, as well as easy alignment and installation set up. The Autosetup feature, in the new ICR840-2 series’ firmware, enables the scanner to be configured and optimised in seconds, and Ethernet with File Transfer Protocol established automatically without any specialist operator knowledge.
To complement the ICR840-2 ATEX series, SICK have also published a comprehensive guide to DPM (direct part marking) which offers users an unbiased view of the whole extent of techniques from marking to illumination and scanning.
For more information on the SICK ICR840-2 ATEX Series Zone 2, the iSCAN300 Zone 1 code readers, or a copy of the SICK DPM Guide, please contact: Ann Attridge or Andrea Hornby on 01727 831121 or email ann.attridge@sick.co.uk or Andrea.hornby@sick.co.uk.