Skip Navigation Linkssick.co.uk > EN > Home > Press > Press releases
Print

SICK introduces versatile Ultrasonic Flow sensor 

 
Click to show / hide content block    Page Header
Show Page Header 
Show Date 
Hide Subtitle 
Show Leadtext 

March 2011 

March 2011   
Leading international sensor and sensing systems manufacturer, SICK (UK), has launched the new FFU in-line flow measurement sensor. Using modern ultrasonic flow measurement principles the FFU delivers accurate flow and volume measurement for conductive or non-conductive fluids.
Click to show / hide content block    Content Block 01
Show Content Element 
No Links 
Hide Title 
Hide Subtitle 
Hide Image 
 

 

 

 
 

The FFU combines a flow meter, switch and display in a single compact device. With the capability of measuring the flow of fluids with a wide range of temperatures, viscosities and densities, the FFU is ideal for sensing flow control in machine tools, hydraulic circuits, cleaning machines and CIP systems.  

With a seal-free design and no moving parts the FFU is maintenance free, ensuring it is not only a reliable but also cost-effective solution. The sensor tube is manufactured from a highly stable Polysulfone (PSU) thermoplastic material suitable for use with a wide range of chemicals.

The unit is available in four sizes, covering pipe diameters between 10mm and 25mm and flow rates up to 240 litres/min with a ±2% accuracy. The FFU is also available in an EHEDG-certified model for hygienic environments.

The FFU features a large display and intuitive menu structure, making it easy to configure.  The units shown on the display are user selectable for litres/min, ml/sec or gal/hour.

For communication of data to a PLC environment, the FFU provides a 0/4 – 20mA analogue signal and a digital NPN/PNP output.  The digital output can be configured for empty pipe detection, low/high flow rate indication or as a pulse output.  When configured to pulse output, the FFU can simulate the electrical output of oval wheel flow sensors.  This makes the FFU an ideal maintenance-free substitute for mechanical flow sensors.

Darren Pratt, UK instrumentation product specialist, SICK, commented: “While stainless steel has traditionally been the material of choice for sensing tubes, we have carried out extensive testing and the PSU material has proven to be extremely tough as well as very easy to clean in hygienic applications. The thermoplastic material is also highly resilient to mineral acids, alkailis and electrolytes.

“In addition, the ultrasound transmitters and detectors are located behind the pipe wall. This negates the potential of sensors protruding into the pipe, often the case with ultrasonic flow sensors with metal pipes, therefore removing the risk of contamination or pressure loss.”

For more information on the SICK FFU, please contact: Ann Attridge or Andrea Hornby on 01727 831121 or email ann.attridge@sick.co.uk or andrea.hornby@sick.co.uk.

Click to show / hide content block    Web Part Container
Click to show / hide content block  Content Block 02
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
Press Contact

Press Enquiries:
Sharon Lindsay Communications

Contact

SICK (UK) LTD
Waldkirch House
39 Hedley Road
St Albans
Herts
AL1 5BN
Button to start the search