Skip Navigation Linkssick.tr > TR > Ana Sayfa > Ürünler > Ürün Grupları > Safety Switches
Print
Ana Sayfa>Ürünler>Ürün Grupları>Safety Switches
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.

Electro-mechanical safety switches 

 

Safely equipped for all cases

SICK products easily withstand harsh conditions such as impacts and vibrations. Opening, closing and locking is reliably guaranteed over a long lifetime. SICK safety switches are available in plastic or metal versions.

The product series 

                                             Product                             

Number of    positive opening N/C contacts / and N/O contacts

Housing material Actuating element type Design  Max. locking force
Safety switches with separate actuator          
i11S

2/1

plastic separate actuator small  -
i12S

1/1

2/0

2/1

plastic separate actuator small  -
i16S

1/1

2/0

plastic separate actuator compact  -
i17S 2/1 plastic separate actuator compact  -
i18S AS-i 2/0 plastic separate actuator compact  -
i110S

2/2

3/1

metal separate actuator according to EN 50041  -
Safety locking device            
i10 Lock

2/0 + 1/11)

2/0 + 2/01)

2/1 + 1/01)

plastic separate actuator narrow 1200 N
i10 Lock AS-i 2/0 + 2/01) plastic separate actuator narrow 1200 N
i14 Lock

2/1

3/0

plastic separate actuator small 1200 N
i15 Lock

1/0 + 1/11)

1/0 + 2/01)

plastic separate actuator small 1500 N
i200 Lock

1/1 + 2/11)

2/0 + 2/11)

plastic separate actuator compact 1500 N
Safety position switch            
i10P 2/1 plastic roller plunger according to EN 50047  -
i10R 2/1 plastic turning lever according to EN 50047  -
i110P

1/1

2/2

3/1

metal roller plunger according to EN 50041  -
i110R

1/1

2/2

3/1

metal turning lever according to EN 50041 -
Safety hinge switch
i10H

1/1

2/1

plastic solid according to EN 50047 -
i110H 2/1 metal hollow shaft robust -

 

1) Number of N/C and N/O contacts for solenoid monitoring + number of N/C and N/O contacts for door monitoring

Button to start the search