Skip Navigation Linkssick.tr > TR > Ana Sayfa > Ürünler > Ürün Grupları > Safe Control Solutions
Print
Ana Sayfa>Ürünler>Ürün Grupları>Safe Control Solutions
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.

Safety relays 

 
UE10 series evaluation units are a comprehensive product family for the safe further processing of output signals. UE10 safety relays provide connection to tactile and opto-electronic safety components.

The product series 

     
                          

Product

Category according to    EN ISO 13849

Number of enable /signalling current paths

Input circuit (number of channels)

Main units
UE10-2FG 42) 2 / 0 1 or 2
UE12-2FG1) 42) 2 / 0 1 or 2

UE10-3OS

42)

3 / 1

1 or 2

UE23-2MF

4

2 / 1

1

UE23-3MF          4 3 / 1 1

UE42-2HD

4

2 / 1

2

UE43-2MF

4

2 / 1

1 or 2

UE43-3MF

4

3 / 1

1 or 2

UE43-3AR 4

3 / 1

1 or 2
UE43-4AR 4 4 / 0 1 or 2

UE44-3SL

43) or 34)

3 / 0

1 or 2

UE45-3S1

43) or 34)

3 / 0

1 or 2

UE45-4S1          4 4 / 1 1 or 2
UE45-6S1          4 6 / 1 1 or 2

UE48-2OS

4

2 / 1

1 or 2

UE48-3OS

4

3 / 0

1 or 2

Expansion units

UE10-4XT

-

4 / 2

-

UE11-4DX

-

4 / 2

-

 1) Cascadable main unit

2) Same as protective device

3) For contacts 13/14, 23/24

4) For time contacts 37/38

Button to start the search