Skip Navigation Linkssick.tr > TR > Ana Sayfa > Ürünler > Ürün Grupları > Optoelectronic Protective Devices
Print
Ana Sayfa>Ürünler>Ürün Grupları>Optoelectronic Protective Devices
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.

Mirror and device columns 

 
Device columns are used where there are problems mounting opto-electronic protective devices. On machining centres the protective devices must be positioned in the open room. An Entry/Exit system is often used at the gates for automatic material transport. The robust device columns with the 2 external mounting grooves in combination with the muting arms, brackets and protective plates ensure straightforward, flexible attachment of the muting sensors. The combination of multiple light beam safety devices or safety light curtains with deflector mirrors is the right solution for perimeter protection. The adjustment of the deflector mirrors mounted in sturdy columns is thereby very straightforward. Here the unhindered access for loading as well as for changing tools and programs is a further advantage over mechanical fencing. The use of mirror columns results in increased productivity.

The product series 

                               Product                   Height with base plate (mm) Installation length (mm) Number of mirrors  Mirror length(mm)

Suitable for                

Device columns          
 

PU3H11-00000000

1185 1165    -                     -

C2000/C4000

M2000/M4000

  PU3H13-00000000 1285 1265 - -

C2000/C4000

M2000/M4000

  PU3H17-00000000 1740 1720 - -

C2000/C4000

M2000/M4000

  PU3H21-00000000 2040 2020 - -

C2000/C4000

M2000/M4000

  PU3H22-00000000 2270 2250 - -

C2000/C4000

M2000/M4000

  PU3H24-00000000 2420 2400 - -

C2000/C4000

M2000/M4000

  PU3H96-00000000 985 965 - -

C2000/C4000

M2000/M4000

  PUM12-S01 1223 - - - M2000/M4000
  PUM12-S02 1223 - - - M2000/M4000
  PUG12-S01 1223 - - - M2000/M4000
  PUG12-S02 1223 - - - M2000/M4000
Mirror columns            
                                              PM3S11-00330030 1185 - 3 90 M2000/M4000
  PM3S13-00330050 1285 - 3 90 M2000/M4000
PM3S13-00430040 1285 - 4 90 M2000/M4000
  PM3S96-00230060 985 - 2 90 M2000/M4000
PM3S96-00240020 985 - 2 90 M4000
  PM2Z96-30240020 982 - 2 90 M2000/M4000
  PM3C13-00030000 1285 - 1 900

C2000/C4000

M2000/M4000

  PM3C17-00030000 1720 - 1 1350

C2000/C4000

M2000/M4000

  PM3C19-00030000 2000 - 1 1650

C2000/C4000

M2000/M4000

  PM3C20-00030000 2200 - 1 1800

C2000/C4000

M2000/M4000

Button to start the search