Print
Ana Sayfa>Ürünler>Yeni Ürünler>Vision
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.
Click to show / hide content block    Page Header
Show Page Header 

SICK introduce: Easy 3D Calibration 

Get 3D measurements in millimeters at full production speed  

 
   Web Part Container
   Tab Section
Show 2 Tabs 
 

Description 

Easy procedure to calibrate your Ranger   
In industrial applications where you need to verify or measure the actual shape, position, width, height, or volume of objects it is essential that you have calibrated measurements from your 3D Camera. SICK is now providing tools with a complete frame-work to minimize your effort to get calibrated 3D measurements.

Calibration is a matter of translating what the camera sees in sensor co-ordinates (pixels) to world coordinates in e.g. millimeters or inches. This includes compensating for factors such as lens distortion, perspective view, and the triangulation angle between the camera and the laser. This may sound difficult, but with the new Coordinator tool from SICK, you can have your Ranger-system calibrated and providing 3D coordinates in millimeters to your application within minutes.

Calibration can be performed in numerous ways which often require a calibration target to be positioned very accurately at several known positions or that its movement is very well defined. This can be very expensive and difficult to achieve, especially in an industrial production environment. The calibration method from SICK does not require any of this but is instead done by holding the target by hand at several random positions in the measurement zone!

The Coordinator tool will guide you through the complete calibration procedure and provide immediate feedback about the achieved calibration accuracy. When completed, the result can be stored in the flash memory of the Ranger. By using the latest iCon API, you get calibrated 3D measurements at full speed into your vision application.

Features 

Benefits of Easy 3D Calibration   
  • Fast: Calibration completed in minutes
  • Easy hand held calibration: No need for positioning equipment or controlled conveyor movement
  • Uses 3D laser only: No need for additional light sources
  • Flexible: Suitable for inspection widths from 150 to 1500mm
  • Accurate: Calibration errors as low as 0.05% of FOV possible
  • User friendly: Guide through all steps with immediate accuracy feedback
  • Inexpensive: Software and CAD drawings are free of all Ranger customers!

Ranger Calibration components

  • The 3D Camera Coordinator: A software tool that assists you through the calibration.
  • Calibration target:  Make it yourself from provided CAD drawings or buy the accessory.
  • iCon API 4.0: Use the latest version of iCon to get calibrated data directly in your application.

The SDK 4.0 contains updated user documentation and iCon 4.0 which is required to use the calibration results in your machine vision application. It also contains Ranger Studio 4.0 that allows you to visualize and evaluate the calibrated data.

You can download the latest 3D Camera Development software 4.0 on the support pages here.

The 3D Camera Coordinator with user manual and CAD files are free of charge but require customer registration for usage. More information about how register and get access to this can also be found on the support pages.

The Calibration target is available in different sizes as accessories. More information about these can be found in the Product Finder.

 

 
Button to start the search