|
|
|
|
|
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator. |
|
|

Page Header
|
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator. |
|
Features
More compact. Even more flexible. More intelligent.
The S300 Expert safety laser scanner
- With 8 switchable protective / warning fields (8 field sets)
- Up to 16 monitoring cases possible
- Extremely compact design — smallest safety laser scanner in the world
- Phenomenal 270° scanning angle
- Protective field radius up to 2 m, warning field radius up to 8 m
- Integrated configuration memory — Plug&Play for even more process availability
- Convenient status indicators for information on device status at a glance
- Incremental encoder inputs for dynamic monitored area switching
Exemplary applications
- For use in mobile and stationary applications, horizontal as well as vertical
- Particularly suitable for complex applications with automated guided systems
Application animations
S300 Expert
|
|