Skip Navigation Linkssick.tr > TR > Ana Sayfa > Ürünler > Yeni Ürünler > Identification Systems
Print
Ana Sayfa>Ürünler>Yeni Ürünler>Identification Systems
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator.
Click to show / hide content block    Page Header
Show Page Header 

By far the best 

Camera-based 1D and 2D code scanner ICR845-2L FlexLens 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

Features 

 
  • Simple commissioning and operation using auto setup or Quick Start user interface including live image
  • Safe identification even with varying contrasts by reading low-contrast codes
  • Fast image and data transfer via Ethernet
  • Reading distance: 0.1 to 3 m
  • Reliabel reading of codes on stationary and moving objects
  • High process stability due to reliable decoding of direct part marking 1D and 2D codes
  • Same operating software as CLV4xx, ICR84x and ICR85x

Costumer benefits 

 
  • High flexibility with respect to reading distance, field of view, resolution due to c-mount lenses and lighting 
  • Adjustment to different marking techniques in different production series – thanks to auto setup by means of a function key
  • Versatile in application, easy to adapt
  • Industrial IP65 metal housing suitable also for rough ambient conditions in the
    production environment 

Fields of applications 

Code identification in the area 
  • Automobile manufacturers, supplies (motors, body shells, components)  
  • Logistics automation: identification of plastic boxes, pallets, packaging
  • Packaging industry: Food, luxuries and pharmaceutical industries
Button to start the search