|
|
|
|
|
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator. |
|
|
|

Page Header
|
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator. |
|
Unable to display this Web Part. To troubleshoot the problem, open this Web page in a Windows SharePoint Services-compatible HTML editor such as Microsoft Office SharePoint Designer. If the problem persists, contact your Web server administrator. |
|
Product features
- No cross sensitivities to CO2 and H2O due to UV measurement
- Higly selective measurement of NO and NO2
- Real reference measurement with formation of double quotients
- High lifetime of UV lamp
- Thermostatization of cuvettes and filter unit
- Low drift
- Optional adjusting unit
Fields of applications
- Cl2-measurement, also in combination with O2
- Measurement of sulfur compound in process gases
- NO, NO2 and NH3 measurement in nitric acid synthesis
- H2S and SO2 measurement in sulfur recovery plants
- Measurement of high H2S concentartions in reactive and acidic gases
- Measurement of H2 in Cl2 or vice versa
Customer's benefit
- Stable measurements with low drift due to real reference measurement
- Simultaneous measurement of NO and NO2 without converter or ozone, also at low concentrations
- Low maintance efforts
- Adjustments without test gases possible
- Insensitive for fluctuations of ambient temperature
|
|