| |
The HIPERDRIVE® is the result of the logical and complete integration of gearbox, brushless DC motor, absolute encoder and the control and power electronics into an overall drive system.
With this integrated drive system, SICK-STEGMANN has seized the initiative and is meeting the growing requirements of users for increased flexibility, reduced delivery times and smaller batch quantities.
|
 |
HDA30/HDA45:
- Nominal speed: 27 rev/min
- Nominal torque: 10 up to 15 Nm
- Detent torque (de-energised) > 25 Nm
- Operating voltage: 24 VDC
- Absolute measurement system, resolution 1.024 steps/rev., max. 1,024 revolutions
- Configuration via data interface
- Communication via ProfiBus DP and DeviceNet
For more information please click here.
|
|
 |
HRA25/HRA35
- Complete integration of DC motor, power transmission, absolute encoder, control and power electronics
- High holding torque
- Number of steps per revolution 16/ max. 64 revolutions
- Profibus DP interface and DeviceNet
Versions HRA35x:
-1Nm/280 rpm
-4.4Nm/75 rpm
-7.1Nm/46 rpm
-9.3Nm/36 rpm
Versions HRA25x:
0.85Nm/280 rpm
3.2Nm/75 rpm
5Nm/46 rpm
6.6Nm/36 rpm
For more information please click here.
|
|
|