| |
Incremental encoders, rotary
Incremental encoders generate information relating to position and
angle in the form of electrical impulses. The number of pulses per
revolution determines the resolving capability. The individual position
is determined by counting these pulses from a point of reference. When the power is first switched on an initialising reference run is needed to determine absolute position.
SICK-STEGMANN incremental encoders are in use world-wide under the toughest environmental conditions. The rugged construction and the individual adaptation of the design to the requirements of the user are the outstanding features of this series.
|
 |
DFS60:
- Programmable by the customer: Number of lines 1 to 65,536, level of output signal, zero pulse width 90°, 180° or 270°
- Through hollow shaft, blind hollow shaft, servo flange or face mount flange
- Electrical interface TTL and HTL
For more information please click here. |
|
 |
DKS 40:
- High enclosure rating IP 64
- 1 to 2.048 all conventional numbers of pulses
- Face mount flange, 8 mm solid shaft
- Cable connector axial or radial adaptable
For more information please click here. |
|
 |
DKV 60:
- Determines the position and speed of conveyor belts
- Guarantees continuous material flow
- Compact, fully integrated design
- Adaptation to all conventional conveyor belt types through differing measuring drum surfaces
- Highly abrasion-proof
|
Product groups DRS 60/ DRS 61:
|
 |
DRS 60 - Solid shaft
- Simple zero-pulse-teach by pressing a button located under a cap on the rear of the encoder
- Any number of pulses between 1....8.192
- Solid shafts: Max. operating speed: 6.000/10.000 min–1
- Blind- and through hollow shaft: Ø 6, 8, 10, 12, 15 mm as well as 1/4", 3/8" and 1/2"
For more information please click here. |
|
 |
DRS 60 - Hollow shaft
- Simple zero-pulse-teach via pressing a button on the rear of the encoder
- Each number of lines between 1 and 8192.
- Blind or through hollow shaft: Ø 6, 8, 10, 12, 15 mm, 1/4", 3/8" and 1/2"
For more information please click here. |
|
 |
DRS 61:
- Users can individually programme any line number between 1 and 8,192
- Simple zero-pulse teach-in on the encoder itself at the press of a button
- Wide range of flanges and hollow shafts
For more information please click here. |
Product groups DGS 60/ DGS 65/ DGS 66:
|
 |
DGS 60:
- 100 to 10.000 all conventional numbers of pulses
- Solid shafts: Max. operating speed: 6.000/10.000 min
For more information please click here. |
|
 |
DGS 65:
- 100 to 10,000 all conventional numbers of pulses
- Blind hollow shaft: Ø: 6, 8, 10, 12 mm
For more information please click here. |
|
 |
DGS 66:
- 100 to 10,000 all conventional numbers of pulses
- Blind hollow shaft: Ø 6, 8 , 10 ,12, 14, 15 mm as well as 1/2"
- Through hollow shaft: Ø: 6, 8, 10, 12, 14 mm as well as 3/4 asn 1/2"
For more information please click here. |
|
|