Search   Start
Encoder
High-precision displacement and angle measurement
Displacement, position, angle - in industrial automation where positions have to be precisely determined, you simply cannot beat an encoder.
The same applies when determining speed and acceleration. Due to their working principle, the photoelectric scanning of optical code patterns, in linear displacement measurement these sensors have a resolution of micrometers and in angle measurement they have a resolution of a few thousandths of a degree. With less demanding tasks, of course, they cope easily.
Compared to incremental encoders, absolute encoders have one decisive advantage - they do not need a initialising reference -run.
The functional principles:
Incremental encoders

  • Number of pulses from 1 to 65536
  • Zero-pulse Teach-in at the press of a button.
  • Opto-ASIC with chip-onboard technology
  • Wide range of flanges and hollow shafts
  • Various electrical interfaces
Single turn absolute encoders

  • Number of steps from 2 to 32768
  • Simple electronic zero-set at the push of a button or via a signal line
  • Various interfaces
Multiturn absolute encoders

  • Number of steps per revolution from 2 to 8,192
  • Maximum number of revolutions: 8,192
  • The multiturn function is achieved using a geared mechanism
  • MR sensor system with chip-on-board technology
Incremental wire draw encoder

  • Interfaces: TTL and HTL
  • Linear path measurement using a Wire Draw
  • High-precision measurement drum
  • Stable spring return
  • Highly flexible steel rope
  • With or without integrated encoder
Absolute wire draw encoders

  • Interfaces: SSI, Profibus, DeviceNet and CANopen
  • Linear path measurement using a Wire Draw
  • High-precision measurement drum
  • Stable spring return
  • Highly flexible steel rope
  • With or without integrated encoder
Linear Encoder

  • Max. measuring length 1.700m
  • Resolution 0.1 mm
  • Various interfaces
  • Non-contact and wear-free
Encoder accessories

  • An extensive range of practical accessories, including interface adapter modules
Productfinder
Application
Products