|
| |
Absolute and incremental wire draw encoders for measuring lengths up to 50 m.
Wire draw encoders consist of wire draw mechanism and an encoder. The rotation of the drum is proportional to the length being measured. This movement is counted
by an encoder and converted to a measuring signal. This provides high-resolution position or distance information for linear measurement paths, even under difficult ambient conditions.
The combination of the wire draw mechanism and absolute or incremental encoders manufactured by SICK-STEGMANN enables made-to-measure solutions for almost any application profile.
|
 |
BKS:
- Encoder is in the wire-draw mechanic integrated
- Measurement range up to 5 m
- Resolution 0.05 mm
- SSI interface
For more information please click here. |
|
 |
BTF:
- Measurement range up to 50 m
- Resolution up to 0.025 mm
- SSI, Profibus, DeviceNet, CANopen interfaces
- Dirt removers made of steel
For more information please click here. |
|
|
|
 |
|