|
 |
 |
 |
 |
Technical specification |
 |
 |
| |
Measuring values |
|
flow velocity, air temperature |
|
 |
 |
 |
| |
Measuring range |
|
-20…+20 m/s (-65.6 ... +65.6 ft/s) |
|
 |
 |
 |
| |
Measuring principle |
|
Ultrasonic time-of-flight difference |
|
 |
 |
 |
| |
Protection category |
|
Sender/receiver unit: IP66
MCU: IP 65
|
|
 |
 |
 |
| |
Measured value output |
|
analog output: 0 / 2 / 4 ... 20 mA |
|
 |
 |
 |
| |
Interfaces |
|
USB/RS232 (service), RS485 (option), Ethernet (option) |
|
 |
 |
 |
| |
Satus / control signals |
|
5 relay outputs for status signals |
|
 |
 |
 |
| |
System components |
|
2 sender/receiver units, 2 mounting brackets, 1 evaluation unit, 2 connection boxes, 2 connection cables, mounting sets |
|
 |
 |
 |
| |
Bus protocol |
|
option: TCP/IP (Ethernet), Profibus-DP (RS485) |
|
 |
 |
 |
| |
Remarks |
|
It is important to measure the air velocity in a very representative way - i.e. cross the whole tunnel. This is the only way to ensure cost optimized ventilation control under normal conditions and safe operation during fires in tunnels. |
|
 |
 |
 |
| |
|
|
|
|
 |