|
 |
 |
 |
| |
ZIRKOR302
|
|
| |
Oxygen analyzer The ZIRKOR302 analyzer provides fast and reliable measurements of O2 also at high temepratures.
Applications Optimization of industrial combustion processes and reference value calculation, for example in power stations and district heating stations, refuse combustion plants, domestic furnaces, cracking lime and cement kilns, quench, sintering, smelting and tempering furnaces
|
|
 |
 |
 |
 |
 |
Technical specification |
 |
 |
| |
Measuring component |
|
O2 |
|
 |
 |
 |
| |
Measuring range |
|
0 ... 25 vol% |
|
 |
 |
 |
| |
Measurement principle |
|
Current probe (ZrO2) |
|
 |
 |
 |
| |
Measuring gas temperature |
|
0 ... 1,400 °C (2,552 °F) |
|
 |
 |
 |
| |
Compliance |
|
TÜV approved according to German Clean Air Regulations, Federal German Pollution Control Act (13th, 17th Implementing Ordinance) |
|
 |
 |
 |
| |
Protection category |
|
IP 65 |
|
 |
 |
 |
| |
Measured value output |
|
0 / 4 ... 20 mA analog output |
|
 |
 |
 |
| |
Interfaces |
|
RS232, RS422
option: PROFIBUS DP, Modbus RTU, Ethernet, Interbus S |
|
 |
 |
 |
| |
Status / control signals |
|
Relay outputs for status signals |
|
 |
 |
 |
| |
System modules |
|
O2 analyzer, evaluation unit (optional) |
|
 |
 |
 |
| |
Test function |
|
automatically with ambient air, check with additional test gas possible |
|
 |
 |
 |
| |
Remarks |
|
- Extendable: up to three O2 sensors can be connected on one evaluation unit
- Short response time for process control demands
- No reference gas neccessary
- Calibration gas “air” used
- Temperatures up to 1,400 °C (2,552 °F)
|
|
 |
 |
 |
| |
|
|
|
|
 |
|
 |
|