Search   Start
Gas Analysis
For analyzing gases we offer an extensive range of gas analyzers and analysis systems. Adaptation to different system conditions or solutions of complex measuring tasks - we have the answer: in-situ and extractive measuring technology for installation in complete systems.
In-Situ Measurement
The in-situ analyzers are available in two versions: cross-duct and analyzers with a measuring probe for installation from one side. This enables the devices to be adapted efficiently to a wide variety of different system configurations.
The in-situ technology is characterized by low maintenance requirements and very short response times by direct measurement in the gas duct.
Extractive Measurement
Our extractive gas analyzers are suitable for a broad range of applications. They can be extended by numerous external system components to form a complete analysis system. This enables the analyzers to be adapted specifically to your measuring task.
The task-specific adaptation of the systems is the main advantage of the extractive measurement.

Gas Analysis Devices
Device   Description   Components   Measurment   
EuroFID Flame Ionisation Detector Total hydrocarbons (org.C) extractive / in-situ
FID3006 Total Hydrocarbon Analyzer Total hydrocarbons (org.C) extractive
GM31 Multi Component Analyzer NO, NO2 or NH3, SO2 in-situ
GM35 In-situ Gas Analyzer CO, CO2, H2O in-situ
GM700 Laser Gas Analyzer NH3, HF, HCl, O2 in-situ
GM901 CO-Gas Measuring Device CO in-situ
GM950 CO-Gas Monitor CO in-situ
MCS100 UV/VIS/N(IR) Multi Component Analyzer UV/VIS/(N)IR absorbing gases and liquids extractive
MCS100E Flue Gas Analyzer CH4, CO, CO2, H2O, HCl, N2O, NH3, NO, NO2, O2, SO2 extractive
MCS100E HW/PD/CD Flue Gas Measuring Systems HW: CO, CO2, H2O, HCl, NH3, NO, O2, SO2
PD: CO, CO2, HCl, NO2, O2, SO2
CD: CH4, CO, CO2, N2O, NO, NO2, O2, SO2
extractive
MCS100FT FTIR Analysis System CH4, CO, CO2, HCl, HF, H2O, NH3, NO, NO2, N2O, O2, SO2 extractive
MERCEM Mercury Analyzer Hg extractive
MKAS Compact Analysis System extractive
MKAS710 Analyzer System extractive
MONOCOLOR H2S-Analyzer H2S extractive
S700 Modular System CH4, C2H2, C2H4, C2H6, C3H6, C3H8, C4H6, C4H10, C6H14, CO, CO2, H2O, N2O, NH3, NO, O2, SO2 and many others extractive
SCP3000 Gas Sampling System extractive
SIDOR Multi Component Measuring Device CH4, CO, CO2, NO, O2, SO2 extractive
ZIRKOR302 Oxygen Analyzer O2 in-situ


Contact
Systems Engineering and Integration
SICK MAIHAK, Inc.
15415 International Plaza Drive
Suite 100
Houston, Texas 77032

Phone: 281-436-5100
Fax: 281-436-5200
Administrative Center
SICK MAIHAK, Inc.
6900 West 110th Street
Minneapolis, MN 55438

Phone: 952-941-6780
Fax: 952-941-9287
Fast Lane USA:
information@sickmaihak.com
Info service