|
 |
 |
 |
| |
FLOWSIC600
|
|
| |
Ultrasonic Gas Flowmeter The FLOWSIC600 measures the actual volumetric flow rate, actual accumulated volume, gas velocity or velocity of sound in gases with high measurement acuraccy over wide measuring ranges. It is ideal for flows with high dynamics.
The FLOWSIC600 2PLEX is ideal for custody transfer because of its 4-path meter for billing and the integrated 1-path meter for monitoring of internal faults. Applications The FLOWSIC600 is suitable for custody transfer metering, for company internal metering and billing as well as for automatic control and measurement tasks in the process measurement.
Fields of application are all divisions of natural gas industry, power plants, the chemical and petrochemical industry, the cement and other consuming plants.
|
|
 |
 |
 |
 |
 |
Technical specification |
 |
 |
| |
Measuring values |
|
Actual volumetric flow rate; actual accumulated volume; gas velocity; velocity of sound in gases |
|
 |
 |
 |
| |
Measuring principle |
|
ultrasonic transit time difference |
|
 |
 |
 |
| |
Maximum flow rate |
|
400 ... 100 000 m³/h (14 125 ... 3 531 467 ft³/h); depending on nominal width |
|
 |
 |
 |
| |
Repeatability |
|
< 0.1 % of reading |
|
 |
 |
 |
| |
Typical uncertainty |
|
1 measuring path: +/- 2.0 %
2 measuring paths: +/- 1.0 %
4 measuring paths: +/- 0.5%, +/-0.2 % after high pressure calibration
(with straight inlet/outlet section 10D/3D or 5D/3D with flow straightener) |
|
 |
 |
 |
| |
Number of measuring paths |
|
1, 2 or 4 |
|
 |
 |
 |
| |
Measured gas pressure |
|
0 ... 250 barg (3625 PSI), up to 450 barg ( 6526 PSI) on request |
|
 |
 |
 |
| |
Measured gas temperature |
|
-30 ... +180 °C (-22 °F ... +356 °F), -194 °C ... +280 °C (-317 °F ... +536 °F) on request |
|
 |
 |
 |
| |
Explosion protection |
|
Europe (ATEX):
- II 1/2 G EEx de ib [ia] IIA T4 or II 1/2 G EEx de ib [ia] IIC T4
- ultrasonic transducers are intrinsically safe "ia"
USA/Canada (CSA):
- Class I, Division 1, Groups D T4; Class I, Division 2, Groups D T4
- Class I, Division 1, Groups B, C, D T4; Class I, Division 2, Groups A, B, C, D T4
- ultrasonic transducers are intrinsically safe "ia" |
|
 |
 |
 |
| |
Measured value output |
|
HF pulse (NAMUR or Open Collector); 4 ... 20 mA (active/passive); insulated |
|
 |
 |
 |
| |
Interfaces |
|
Modbus ASCII (RS485) and Modbus RTU (RS485): configuration, measured values, output and diagnosis or
HART: configuration, measured values, output and diagnosis |
|
 |
 |
 |
| |
Installation length |
|
3D/5D, 150 ... 2400 mm, depending on nominal size |
|
 |
 |
 |
| |
Nominal size |
|
DN 50 (2") ... DN1200 (48") |
|
 |
 |
 |
| |
Material |
|
meter size < or = DN600/24":
steel 1.1120 / ASME A216 WCC; stainless steel 1.4408 / ASME A351 Gr. CF8M
meter size > DN600/24":
steel 1.1120 / ASME A216 WCC, flanges ASTM A105; stainless steel 1.4408 / ASME A351 Gr. CF 8M, flanges 1.4404 / A182 Gr. F316L |
|
 |
 |
 |
| |
Remarks |
|
Options can be delivered as special versions on request. |
|
 |
 |
 |
| |
|
|
|
|
 |
|
 |
|