Search   Start
 
Volume Flow Measurement
 
 
With diverse volume flow measuring devices SICK MAIHAK provides solutions for a wide variety of measuring tasks - from calculating volume flows in processes, custody transfer applications in natural gas industry, environmental monitoring of plants, on test stands in automotive industry and and many others.
FLOWSIC100 Series
The FLOWSIC100 devices measure gas velocity, gas temperature and volume flow contact-free directly in ducts, piplines or stacks.
> More
FLOWSIC150 CARFLOW
The FLOWSIC150 CARFLOW has been specially adapted to the requirements of exhaust gas volume measurement on roll test stands and road test simulators in the automotive industry.
> More
FLOWSIC600
The FLOWSIC600 is the first ultrasonic gas flow meter of a new generation. It is used for volume/volume metering at low and high pressure pipelines and applicable for custody transfer as well as process and control tasks.
> More


 
Contact
Systems Engineering and Integration
SICK MAIHAK, Inc.
15415 International Plaza Drive
Suite 100
Houston, Texas 77032

Phone: 281-436-5100
Fax: 281-436-5200
Administrative Center
SICK MAIHAK, Inc.
6900 West 110th Street
Minneapolis, MN 55438

Phone: 952-941-6780
Fax: 952-941-9287
Fast Lane USA:
information@sickmaihak.com
Info service