Search   Start
 
RM210 DM
 
 
Diesel Monitor
The device for soot particle measurement is based on the highly sensitive scattered light measuring principle. It is suitable for continuous detection of smallest dust and soot particles in the exhaust gas of motors.
Appliocations
The RM210 DM is designed for test bays and road-test simulators in the automotive industry.
 
Technical specification
  Measured value   Scattered light intensity - proportional to dust or soot concentration  
  Measuring range   min.: 0 ... 0.5 mg/km (0 ... 0.8 mg/mile),
max.: 0 ... 200 mg/km (0 ... 322 mg/mile),
ranges freely programmable, automatic measuring range switchover
 
  Measuring gas pressure   Ambient pressure, max. ± 500 mbar (±7.3 PSI)  
  Measuring gas temperature   Above water dew point, max. 250 °C (482 °F)  
  Measured value output   2 analog outputs: 0/2/4 ... 20 mA, isolated  
  Interfaces   RS232 for terminal or laptop
RS422 for host computer
 
  Signal outputs   4 digital inputs: 10 ... 35 V DC / 10 ... 25 V AC  
  Status/control signal outputs   4 Relay outputs, max. 48 V, max. 1A, parameterizable  
  System components   Compact measuring cell, RM210 device, connection unit, control unit  
     
Shopping Cart
Info service