Search   Start
 
Dust Measurement
 
 
With its new generation of devices, SICK MAIHAK offers a broad range of systems for detecting and monitoring of dust concentration. All of the dust measuring systems can be seamlessly integrated into existing measurement landscapes at your plant. They can also be tested easily and at low cost using remote diagnosis. If required, all of the SICK MAIHAK dust concentration monitors can be parametrized with a PC and the user-friendly MEPA software (MEnu-driven PArametrization, with multi-language capability).
Advantages
  • Direct and instant process measurements through non-contact in-situ measuring technique
  • High measuring reliability
  • Different measuring principles like scattered-light, transmittance, opacity and gravimetry
  • Long maintenance-free operating times, low maintenance requirements
FW56
The tried-and-tested filter monitor: controls filter bag installations. More >
FW100
Monitor with measuring probe – dust measurement made easy: monitors low-level dust concentrations. More >
FW300
Sticky dust, high gas temperatures or varying gas velocities - the FW300 measures also under unfavorable condistions instantanous and with high presicion. More >
FWE200
The compact dust concentration monitor: measures dust levels in wet gases. More >
OMD41
An all-rounder: monitors the dust concentration in industrial plants – including across large measuring cross sections. More >
RM210
The high-precision measuring device for dust content and soot number: measures even extremely low dust concentrations in a wide range of application processes. More >
RM210 DM Diesel Monitor
The dust monitor RM210 DM is designed for test bays and road-test simulators in the automotive industry. More >
RM230
The dust measurement device with AutoRANGE, equipped for versatile measuring functions. More >
SHC500, Gravimat
The mobile dust monitoring system: for control measurements and gravimetric comparative measurements on dust monitors. More >


 
Contact
Systems Engineering and Integration
SICK MAIHAK, Inc.
15415 International Plaza Drive
Suite 100
Houston, Texas 77032

Phone: 281-436-5100
Fax: 281-436-5200
Administrative Center
SICK MAIHAK, Inc.
6900 West 110th Street
Minneapolis, MN 55438

Phone: 952-941-6780
Fax: 952-941-9287
Fast Lane USA:
information@sickmaihak.com
Info service