Search   Start
 
CVS1 Easy
 
 
The CVS1 Easy Colour Vision Sensor detects colours at a long distance and in a wide field of view compared to conventional colour sensors. It makes use of a configurable minimum pixel sum of the taught colour to evaluate pass or fail of object. The integrated keypad and colour display enables fast and easy realisation of your application solution. With just a few parameters the sensor can easily be adapted to different application requirements.

For real colours sorting applications the CVS2 is the right choice.

The small, robust housing with an IP 67 rating and without glass material enables the use of the CVS1 Easy in rough industrial environments.
 
Technical specification
  Optic-types   Three different opening angles: 10°, 20°, 40°  
  Nominal scanning distance   210 ... 270 mm
90 ... 150 mm
50 ... 100 mm
 
  Field of view   40 x 50 ... 55 x 65 mm˛
40 x 50 ... 65 x 75 mm˛
50 x 65 ... 100 x 115 mm˛
 
  Light source   12 LEDs, white (integrated)
 
  Software   Min. pixel sum on one colour  
  Switching outputs   PNP or NPN  
  Human-machine interface   Colour LCD display and 5 keys

 
  Operation concept   Teach-in with 5 keys on the CVS 1, or via an external monitor (accessory). If necessary each single parameter can be manually adjusted according to your requirements.

 
Color Vision Sensor
Productfinder
Info service