Description
Data-link
CLV Setup incl. CLV Help - Online Help. Graphical User Interface for CLV barcode reader and ICR84x/85x.(System requirements: Operating system Win98/NT/2000/XP/ME, Available hard disc space 60MB, 128 MB RAM)
Download V4.7 (ZIP: 34,68 MB)
CLP Setup - Graphical User Interface for CLP barcode reader.(System requirements: Operating system Win9x/NT/2000, Available hard disc space 16MB, RAM at least 16MB)
Download V1.1 (EXE: 3,07 MB)
Connect 2 - plannig software for the design of CLV connection diagrams. Contains new connectivity incl. CDB, CDM, CMF and MUX400.(System requirements: Operating system Win9x/NT/2000, Standard browser)
Download V2.00 (ZIP: 1,61 MB)
Connect 1.9 - plannig software for the design of CLV connection diagrams. Contains old connectivity CLV 2xx and CLV 4xx incl. AMV and BMV. (System requirements: Operating system Win9x/NT/2000, Standard browser)
Download V1.90 (ZIP: 2,88 MB)
ICR860/862 software - FaCt (firmware upgrade and connectivity tool); Java runtime environment; image FTP.(System requirements: Windows 2000 or XP)
Download (ZIP: 25,1 MB)
Quick View - Graphical User Interface IT4410/4710 and IT4600/4800 with additional snapshot function.(System requirements: Operating system Win9x/NT/2000/XP)
Download V4.1 (ZIP: 2,82 MB)
Visual Menu - Graphical User Interface for configuration of IT 3800/3900/44xx/47xx/ST2070.(System requirements: Operating system Win9x/NT/2000/XP)
Download V3.24 (ZIP: 2,17 MB)
Visual Menu 2003 - Graphical User Interface for configuration of IT4600/4800/5600/5800.(System requirements: Operating system Win9x/NT/2000/XP)
Download V2003(ZIP: 2,77 MB)
TR3080 Setup software(System requirements: Operating system Win9x/NT/2000/XP)
Download V3.0 (ZIP: 17,7MB)
IT6300 DPM Series Set Up Software - Software for the configuration of DPM handheld scanner IT6300 DPM and IT6320 DPM
Download V02/2006(ZIP: 37,1MB)
Visual XPress incl. USB Com Port Emulation - Graphical User Interface for configuration and snapshot function for IT3800/3800g/3800i/3820/ 4600g/4800i/4820/4820i and USB emulation driver (for conversion of USB signals into serial signals)(System requirements: min. Pentium processor, 100 MHz, Microsoft Windows 2000 Professional with SP4 or Microsoft Windows XP Professional with SP2)
Download V3 Build 7(ZIP: 33,13 MB)
BMH10-Profibus - Program for Simatic S7,does also contain the GSD file
Download V2.50(ZIP: 1,22 MB)
GSD file V1.1 for CMF400-1x01 (supports the scanner configuration via GSD-file)
Download V1.100(ZIP: 15 KB)
GSD-file V1.0 for CMF400-1x01
Download V1.000(ZIP: 1 KB)
EDS-file V2.20 for CLV420
Dowbnload V2.20(ZIP: 5 KB)
LMS IBS - Windows user interface for LMS Laserscanner and LMI400(System requirements: Operating system WIN 9x/NT/XP, available hard disk space 8 MB, RAM at least 4 MB)
Download V5.20(ZIP: 2,11 MB)
MST Demo - Windows user interface for simple monitoring and displaying measurement data of LMS scanners.(System Requirments: operating system WIN 9x/NT, available hard disk space 8 MB, RAM at least 4 MB)
Download V2.1(ZIP: 3,00 MB)
Telegram Listing - telegrams for operation / configuration of laser measurement systems LMS2xx (firmware version V2.10/X1.14). Document contains description of data communication, structure of the telegrams, configuration, description of commands and the corresponding replies(128 pages as PDF-document)
Download(PDF: 3,07MB)