Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Optoelectronic Protective Devices
Print
Hem>Produkter>Nya produkter>Optoelectronic Protective Devices
Find our products & solutions

Please vote:

S300 Mini animation

S300 Mini tutorial

Click to show / hide content block    Page Header
Show Page Header 

S300 Mini safety laser scanner 

Maximum safety in mini format  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Very compact design
  • Triple field sets (1 protective field and 2 warning fields)
  • Up to 16 field sets
  • Up to 32 monitoring cases
  • 270° scanning angle
  • 2 m protective field range
  • Enhanced system solutions thanks to integrated EFI interface
  • Vertical and horizontal protection

Your benefits 

 
  • Simple integration thanks to very compact design
  • Reduction of downtimes and brake wear thanks to triple field function
  • Flexible – up to 16 field sets offer ideal flexibility for any route
  • Easy modular expansions and additional functions by means of SICK safety controllers
  • Low cabling requirements due to SICK device communication "EFI"
  • Unbeatable cost-effectiveness – 270° scanning angle allows all-round protection with only two scanners
  • Easy to operate, reducing costs and work time

Fields of application 

 
  • Protection of the travel direction on automated guided vehicles (AGVs)
  • Pallet shuttle systems
  • Pressure sensitive mat substitute
  • Side protection on automated guided vehicles (AGVs)
  • Small vehicles (automated guided carts – AGCs)
  • Hazardous area protection at entry/exit stations (gates)
Button to start the search