Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Optoelectronic Protective Devices
Print
Hem>Produkter>Nya produkter>Optoelectronic Protective Devices
Find our products & solutions
S3000 Expert
Click to show / hide content block    Page Header
Show Page Header 

S3000 Expert safety laser scanner 

Close safety gaps with 64 fields: Checkmate! 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • :Protective field range of 4 m, 5.5 m or 7 m
  • 21 triple or 32 dual field sets (up to 64 fields)
  • 32 static or dynamic monitoring cases
  • Speed ranges configurable of scanner system solutions with Flexi Soft
  • Configurable measurement data up to 49 m warning field range
  • Measurement data and landmark recognition
  • Speed monitoring can be used for odometry
  • Device configuration memory stored in the system plug

Your benefits 

 
  • Powerful – vehicle protection with 64 fields in one device offers ideal flexibility for any route
  • Just to be on the safe side, highest flexibility with 32 monitoring cases
  • Variable protective fields for change in vehicle speed
  • Integration of safety laser scanners and control systems provides complete vehicle protection – all from one source
  • High level availability realized by shut-off prevention
  • Personnel protection and navigation in one device
  • Full interoperability between safety laser scanner and safety controller provides safety without reduced productivity
  • Less downtime due to fast diagnostics and easy commissioning of replaced devices

Fields of application 

 

:

  • Mobile applications with dynamic switching of protective field sets, e.g., automated guided vehicles (AGV)
  • Autonomous, flexible freight systems e.g. tuggers in hospitals
  • Autonomous navigating vehicles including automatic pallet adjustment
  • Protecting fast-moving narrow aisle vehicles
  • Protective switching of field sets to transfer stations and final assembly lines
  • Protecting of welding robot cells

 

Button to start the search