Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Laser measurement systems
Print
Hem>Produkter>Nya produkter>Laser measurement systems
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

Great for outdoors: 

LD-MRS laser scanner 

 
   Web Part Container
   Tab Section
Show 2 Tabs 
 

Features 

Compact and rugged laser scanner for outdoor use 
  • Compact, light and rugged sensor solution for outdoor anti-collision tasks, including snowy, rainy, dusty and dark conditions
  • Wide temperature range: -40° to +70° C
  • Multi-layer technology compensates the pitching movements of vehicles and enables sloping lanes to be detected – the reliable detection of objects is thus always guaranteed
  • Multipulse technology allows reliable detection of the measurement object, even under poor environmental conditions
  • Easy mounting
  • Rugged housing with enclosure rating IP 69 K
  • Large scanning range combined with compact design

Fields of applications 

Compact and rugged laser scanner for outdoor use 
  • Automation in agriculture
  • Applications in mining
  • Anti-collision applications in rugged conditions
  • Ship navigation in locks

 

 
Button to start the search