Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Industrial Sensors
Print
Hem>Produkter>Nya produkter>Industrial Sensors
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

W27-3 MultiPac compact photoelectric sensor 

MultiPac sensor –  for extreme detection  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Two complete and independent receiver systems
  • High-power LED, extreme light intensity
  • Special software
  • Sensing distance up to 500 mm
  • Fast and easy commissioning thanks to the very good visible red high-power LED

Your benefits 

 
  • Highest functionality with low invest: due to the extreme reliable, redundant detection of objects (shiny, glossy, irregular) without any interruption of the signal
  • Reduced mechanical effort: one fixed position of the sensor, no mechanical adjustment during operation while changing of the product
  • Increase of the productivity of multi transport lines: Therefore each line of bundle transport can be monitored and controlled more efficiently (≥ 2 lines). No need to mount a reflector.



Fields of application 

 
  • Detection of extremly critical surfaces: shiny, glossy, dark and inhomogenous
  • Food & beverage industry, commercial goods: detection of bundles
  • Automotive: detection of shiny or painted metal parts
  • Logistics: detection of pallets wrapped with a foil, stretch-wrapping machines
Button to start the search