Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Industrial Instrumentation
Print
Hem>Produkter>Nya produkter>Industrial Instrumentation
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

THTS temperature sensor 

Simple, hygienic temperature measurement 

 
   Web Part Container
The THTS temperature sensor is a compact, hygienically-graded, cost-effective Pt100 resistance thermometer. It is designed for applications in the food and beverage industry as well as in the cosmetics and pharmaceutical segment. Due to the use of high-grade stainless steel and a crevice-free design of the wetted parts, stringent hygienic requirements are met. The range of common hygienic process connections that are welded gap-free to the connection housing and multiple insertion lengths allow universal use. The THTS is well suited for CIP and SIP processes. This enables safe hygienic operation in conjunction with optimized system availability. Besides its direct electrical connection to the Pt100 element, the THTS is available with an integrated transmitter with 4 mA ... 20 mA output signal.
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Pt100 element, accuracy class A (IEC 60751)
  • Measuring ranges: – 50 °C … + 150 °C and – 50 °C … + 250 °C
  • Wetted parts: Corrosion-resistant stainless steel 316L/1.4435, Ra ≤  0.8 µm
  • Various hygienic process connections and insertion lengths
  • Pt100 (4-wire) or 4 mA … 20 mA (2-wire)
  • Round connector M12 x 1

Your benefits 

 
  • Convenient system integration – installation in narrow installation space possible through compact dimensions
  • Safe, hygienic operation due to wetted parts made from high-grade stainless steel, hygienically-graded surface finish and a gap- and crevice-free design
  • Rugged: Connection housing is easily cleaned and splash-proof
  • Quick and safe installation
  • Very good long-term stability, accuracy and linearity
  • Quick response time
  • Optimal solutions for individual requirements due to versatile configurability

Fields of application 

 
  • Hygienic temperature measurement in vessels and pipes
  • Temperature monitoring and control in the food and beverage industry
  • Temperature measurement in the cosmetics and pharmaceutical industries
Button to start the search