|
|
|
|
|

Page Header
|
At a glance
- Flow sensor for conductive and non-conductive liquids
- Compact design with no moving parts
- Process temperature up to 80 °C, process pressure up to 10 bar
- High chemical resistance due to seal-free sensor design
- Large display with membrane keyboard
- Integrated teaching tube detection
Your benefits
- :Reduced maintenance costs
- Adjustable measuring ranges reduces the number of variants
- Ability to be used with conductive and non-conductive liquids reduces variants and lowers storage costs
- Straight measuring tube reduces pressure loss, thus reducing energy costs
- Sensor without seals increases process reliability and availability
- Flexible measurement system for all industries
Fields of application
Flow measurement in cooling circuits
Flow monitoring in cleaning circuits with demineralized water
Flow control in rinsing systems
Use in CIP systems
|
|