Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Encoders
Print
Hem>Produkter>Nya produkter>Encoders
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

SEK260 Motor feedback system 

Bearing less, compact and robust 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • :HIPERFACE motor feedback system for large hollow shaft motors and torque motors
  • Hollow shaft diameters from 120 - 210 mm
  • High resistance against shocks and vibrations
  • High axial and radial tolerances
  • No bearing system

Your benefits 

 
  • :Standard HIPERFACE interface allows for simple integration
  • Low profile encoder size enables small and compact motor design
  • No elastic element, such as a belt, will be part of closed loop
  • High axial and radial tolerances and resistant against shocks due holistic pickup system
  • Quick and simple installation due to no additional mounting tool

Fields of application 

 
  • Direct drives
  • Robust axial motion applications, such as extrusion machines, molding machines, etc.
  • Revolving transfer machine, wood working machines
  • Potential customers include both motor manufacturers and machine builders
Button to start the search