|
|
|
|
|

Page Header
|
At a glance
- High resolution absolute multiturn encoder with combined SSI and Sin/Cos interface
- SSI interface: 30 bit (18 bit singleturn, 12 bit multiturn)
- Sin/Cos interface: 1,024 periods, 0,5 Vpp
- Face mount flange, servo flange, blind hollow- and through hollow shaft version
- Resolution and off set programmable
- Connection technology: Connector M23
- Protection class: IP 67 (housing), IP 65 (shaft)
- Working temperature range: - 30 to + 100 °C
- Precise optical scanning system, mechanical gearbox
Your benefits
- The combination of absolute and Sin/Cos-encoder enables the replacement of two solo encoders (thus also saving of double cabling)
- Reduced stockkeeping “One Encoder fits all”
- Very high product- and machine availability
- Easy setup – setting of the relevant parameters on site
- Suitable for applications with cramped place requirement (installation depth only 30 mm)
- Maximum mechanical flexibility for the choice of an encoder
- Very good rotation characteristics due to high distance of ball bearings (30 mm)
- One programming tool and one software with automatic detection of the encoder type for AFS60 / AFM60 / DFS60
Fields of application
Measuring of the absolute position as well as speed and direction of rotation in different machines and equipment, such as:
- wind power plants
- theatre and stage applications
- machine tools
- packaging equipment
- wood working machines
- hydraulic presses
- printing machines
|
|