Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Encoders
Print
Hem>Produkter>Nya produkter>Encoders
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

EKS/EKM36 product series  

Motorfeedback system with digital interface HIPERFACE DSL ®  

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
 
  • :Fully digital absolute motor feedback system
  • Mechanically compatible with SKS/SKM36 – 36 mm housing
  • Up to 20 Bit resolution (per turn)
  • 4096 revolutions measurable (EKM36)
  • Connection for one external temperature sensor
  • E²Prom with 8 kB free memory
  • SIL 2 certified
  • Usage histogram
 

 

Your benefits 

 
   
  • :Full digital data transmission
  • Only two wires necessary, integrated into motor power cable. Significantly reduced costs, due to elimination of a set of connectors and cable
  • Integrated transmission of external sensor data (e.g. winding temperature)
  • Speed and position transmission synchronized with drive cycle

Fields of application 

 
 
  • :Motorfeedback system for highly dynamic servo systems
  • Cost- and space saving drive systems
Button to start the search