Skip Navigation Linkssick.se > SV > Hem > Produkter > Nya produkter > Encoders
Print
Hem>Produkter>Nya produkter>Encoders
Find our products & solutions
Click to show / hide content block    Page Header
Show Page Header 

CFS50 motor feedback system 

High performance in the proven mechanical design 

 
   Web Part Container
   Tab Section
Show 3 Tabs 
 

At a glance 

 
  • Output driver for incremental and commutation signals as per EIA 422
  • Resolution of up to 65,536 lines per revolution
  • Commutation signals up to 32 pole pairs
  • Temperature range from –20 °C to +115 °C
  • Various mechanical interfaces

Your benefits 

 
  • High level of flexibility due to mechanics already proven in other motor feedback systems
  • High level of compatibility thanks to standard interface
  • Time-saving due to electrical zero adjustment

Fields of application 

 
   
  • Motor feedback systems for synchronous motors
Button to start the search